Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Taper sprocket 3/8"x 7/32" - 3/8 x 7/32", aus Stahl, für Rollenkette nach DIN 8187 - ISO/R
Bill of material
Zweifachtaper-Kettenrad 3/8" x 7/32", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 322-400-019 TL
CNSORDERNO
order number
322-400-019 TL
Z
Number of Teeth
19
DE
Dimensions
61.3 mm
DP
Dimensions
57.87 mm
DM
Dimensions
46.0 mm
A
Dimensions
22 mm
BUCHSE
Socket
1008
TYP
Typ
2
B1
Gear width
0.0 mm
SB1
Gear width b1
5.2 mm
B2
Gear width
15.4 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices